2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-25-1008

Expand Table
EN
1/5
Model number
ARTNR
Type
SPEC
Material housing
MAT1
Material bolt
MAT2
Material spring
MAT3
Spring force
FK
Nylon thread lock
NYLON
Thread
D1
Bolt diameter
D2 [mm]
Length
L [mm]
Position bolt
WB [mm]
Spring force start F1 ~
F1 [N]
Spring force end F2 ~
F2 [N]
Screw-in torque
EINM [N]
Screw-out torque
EINV [N]
Special edition
SPECINFO
Level of detail
LODLEVEL
Shop
SHOP
1
2
3
4
5
6
7
8
9
1-25-1004
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M4
1.8
9.0
1.5
4.0
12.0
-
-
-
High
www.sdn-tec.shop
1-25-1005
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M5
2.4
12.0
2.0
6.0
17.0
-
-
-
High
www.sdn-tec.shop
1-25-1006
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M6
2.7
14.0
2.0
7.0
18.0
-
-
-
High
www.sdn-tec.shop
1-25-1008
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M8
4.0
16.0
2.0
20.0
35.0
-
-
-
High
www.sdn-tec.shop
1-25-1010
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M10
4.5
19.0
2.5
20.0
45.0
-
-
-
High
www.sdn-tec.shop
1-25-1012
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M12
6.0
22.0
3.5
25.0
60.0
-
-
-
High
www.sdn-tec.shop
1-25-1016
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M16
8.5
24.0
4.5
50.0
95.0
-
-
-
High
www.sdn-tec.shop
1-25-1020
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M20
10.0
30.0
6.5
45.0
85.0
-
-
-
High
www.sdn-tec.shop
1-25-1024
Standard
Burnished steel
Hardened steel
Stainless steel
Standard
No
M24
12.0
34.0
8.0
75.0
160.0
-
-
-
High
www.sdn-tec.shop
Show compressed display (9 configurable products)
ShorttextSlot and bolt
Latest change28.07.2022 07:23:46
Unit

Classifications

By Categories

Spring Spring

CNS

CNSERPBASE Object Properties
Type Code1-25-1008
CNSPHYPROP Physical Properties